IESNA:LM-63-2002
[TEST]P1199041
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-927-U-T4W
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 2700K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6215
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
627 651.5 697 748.4 793.3 832.9 864.3 885 892.8 900.7
932.4 959.9 1000.2 1085.7 1208.1 1353.8 1500.2 1642.2 1768 1870.1
1983.4 2087.5 2194.6 2295.1 2384.8 2414.9 2363.8 2238.4 1908.1 1229.4
448.5 163.4 85.8 47.5 25.5 7.5 0
627 655.8 702.6 753.3 799.8 837.5 870.2 889.9 898.1 905.6
933.7 959.6 996.6 1074.2 1193 1335.1 1476.6 1622.6 1750.3 1866.2
1972.6 2093.4 2194.9 2295.7 2389.4 2431.6 2402.1 2287.9 1982.1 1328.9
509.4 178.8 94.3 51.4 27.2 9.2 0
627 651.9 696.1 745.8 789.7 827.7 857.1 876.5 884 887.3
909.2 938.7 971.7 1033.9 1139.4 1272.6 1424.8 1578.4 1717.9 1831.8
1935.9 2052.5 2183.4 2312.8 2435.9 2535.1 2602.2 2598.3 2369.4 1744.7
810.6 264.5 135.5 76 35.7 11.8 0
627 648.3 688.9 735 775 809.7 837.8 854.8 862 864.3
876.1 907.6 939.3 976.3 1046.4 1147.9 1271.6 1410.4 1558.8 1710
1859 2014.2 2178.2 2358.9 2543.9 2688.6 2808.1 2933.5 2980.3 2595
1628.8 626 242.9 131.9 72 22.9 0
627 646.6 682.3 723.6 760.6 793 820.1 837.8 846.3 850.6
856.5 877.1 911.5 940 975.3 1036.2 1125.9 1236.6 1366.2 1519.1
1698.9 1901.9 2114.7 2361.5 2578.6 2793.1 3013.7 3281.5 3589 3657.4
3070 1888.1 809 364.4 178.1 69.7 0
627 642.4 671.8 706.2 740.9 773.3 800.8 821.8 833.9 842.7
849.6 862.7 889.2 922.9 951.1 983.8 1038.5 1118.4 1227.1 1350.9
1492.6 1650.8 1825.6 2027.3 2258.4 2541.9 2878.8 3284.2 3838.4 4360
4333.5 3477 2064.9 883 306.1 68.8 0
627 642 670.5 705.9 738.6 770.4 798.2 819.8 832.9 842.4
849.3 862.4 887.3 920.3 949.8 981.9 1032.3 1104.7 1213.7 1327.6
1473.6 1617.4 1788.9 1985.7 2219.1 2503.3 2840.5 3248.5 3804.1 4358
4346.2 3503.5 2106.5 907.9 313 70.4 0
627 639.4 663 692.1 722.9 753 782.5 806.7 823.4 836.2
849 865.6 884.3 902 926.5 960.9 1000.5 1050.3 1124.9 1228.7
1356.1 1506.4 1687.1 1909.1 2171.3 2474.8 2809.4 3175.5 3616.1 4013.9
3945.8 3154.5 1874.7 740.6 221.3 43.9 0
627 637.8 654.5 678.7 705.9 734 763.5 790 812 831.6
850.9 871.9 889.2 904 922.6 944.9 982.2 1036.6 1120.7 1240.2
1399 1599 1834.4 2096 2366.5 2650.6 2946 3262.5 3578.5 3678.3
3357.8 2390 1123.3 395.2 157.5 62.2 0
627 633.2 644.7 662 684.3 709.5 737.6 763.8 788.1 812
835.5 859.1 879.1 897.7 917 939 972.4 1027.4 1120.7 1257.9
1447.4 1679.2 1934 2197.5 2468.6 2745.6 3035.3 3296.9 3412.2 3188.2
2462.7 1235.9 372.3 157.8 92.7 46.8 0
627 631.9 639.1 652.5 669.9 691.1 714.1 738.6 762.5 787.1
813.6 841.1 868.6 892.5 919 950.1 996 1069.9 1182.2 1341.7
1572.2 1842.3 2157.2 2482 2823.5 3109 3343.4 3419.7 3204.9 2570.4
1601.3 634.5 190.2 78.6 38 12.4 0
627 629.9 635.8 647.3 664.3 681.6 704.2 727.5 750.7 773.6
800.5 829.6 858.8 885.3 916.4 951.1 1002.5 1072.6 1177 1327.6
1534.5 1797.8 2099.9 2408.4 2692.5 2910.9 3020.3 2953.2 2658.8 2022.7
1156.7 441 152.9 62.5 27.2 5.6 0
627 628.9 632.5 644.7 659.4 677.4 696.7 717.7 739.9 761.2
785.4 812.9 839.1 865.6 894.1 927.9 969.1 1026.4 1101.4 1202.2
1346.9 1543.7 1779.1 2017.4 2217.2 2329.8 2311.4 2153.6 1868.1 1393.1
764.8 294 114.9 57.3 36.3 13.8 0
627 625.3 629.3 639.1 652.8 669.9 688.5 706.9 724.5 739.9
757 772.7 787.1 798.5 803.4 802.8 794.9 780.5 762.5 745.5
729.8 723.2 723.2 710.1 657.1 554.9 424.3 307.8 229.2 177.8
142.7 117.9 97.6 77.3 51.1 21.6 0
627 623.7 627.3 638.8 653.8 670.5 688.5 706.2 723.2 734
739.3 737.6 731.1 716.7 693.8 663.6 627.3 587.4 544.8 496.3
449.2 403.7 360.1 319.9 283.2 254.1 228.2 209.2 191.2 172.2
149 126 100.2 74 44.9 20.3 0
627 621.7 628 639.7 655.8 673.8 694.4 713.4 724.9 729.4
723.9 709.8 692.1 669.5 645 616.2 580.5 540.2 496.7 450.8
405.6 363.4 326.4 295 267.2 244.2 224.9 213.8 199.7 181.4
158.5 127.4 98.5 70.1 40.6 21 0
627 621.4 628.3 642.7 660 681.3 702.6 717.3 724.2 723.2
715.4 703.9 683.9 656.8 625.3 593.6 559.9 520.9 477.7 433.5
392.6 358.5 328.1 301.9 278 256.7 244.2 232.8 233.1 234.7
219.4 191.5 170.2 132.3 91.7 61.2 0
627 623 631.6 646.9 668.9 689.8 706.5 719.6 723.9 722.9
716.4 702.3 678.7 649.9 616.2 580.8 536.9 489.8 444 403
368.3 339.2 314.6 293.4 272.4 253.7 238 256.7 292.7 308.7
300.6 287.5 275.7 222.6 178.4 126.7 0
627 623.4 633.8 652.2 673.1 695.1 710.8 720.3 723.2 722.6
716.7 703.3 681 652.8 611.9 564.8 509.8 458 408.3 370
334.6 307.8 285.5 267.8 250.5 227.5 237 260.6 272.7 267.2
252.8 251.8 219 179.1 151.6 107.7 0
627 623.7 635.5 655.1 678 698.3 712.8 720.9 724.2 723.2
717.3 705.5 688.2 660 615.5 557.2 492.7 431.2 377.8 333.9
298.3 273.4 255.7 241 217.7 213.5 225.9 240 235.4 222.3
212.2 202 165.3 135.2 114.3 80.9 0
627 624 636.8 657.4 682.3 701.6 716.4 724.9 729.1 728.1
721.3 711.8 694.4 662.3 613.2 549.4 477.4 405.6 345.1 302.2
272.7 251.8 236.4 221 201 206.6 218 224.6 217.4 240.3
220.7 197.1 148 119.5 98.5 60.6 0
627 625.3 637.4 658.1 681.3 702.9 717.7 726.2 731.1 731.4
726.5 718 701.3 670.5 620.4 554.3 478.3 403.4 341.2 298.6
271.1 250.1 234.4 217.7 198.4 204.3 215.4 222 214.4 238.3
220.7 179.7 143.1 118.2 98.2 47.5 0
